19.02.2025 4:44:58 AM
6ES7131-6BF01-0BA0
Product
SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 piece, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: short-circuit of sensor supply, wire break, supply voltage
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6ES7131-6BF01-0BA0
Product Description SIMATIC ET 200SP, Digital input module, DI 8x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 piece, fits to BU-type A0, Colour Code CC01, input delay time 0,05..20ms, module diagnostics for: short-circuit of sensor supply, wire break, supply voltage
Product family Digital input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,036 Kg
Packaging Dimension 6,80 x 7,80 x 2,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623408598
UPC 804766528088
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.09.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number a06c30da-8e55-4fb3-a2ff-cce8fff416e6
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7131-6BH01-0BA0
SIMATIC ET 200SP, Digital input module, DI 16x 24V DC Standard, type 3 (IEC 61131), sink input, (PNP, P-reading), Packing unit: 1 Piece, fits to BU-type A0, Colour Code CC00, input delay time 0,05..20ms, diagnostics wire break, diagnostics supply voltage
6ES7132-6BD21-0BA0
SIMATIC ET 200SP, digital output module DQ 4x24 V DC/2 A standard, source output (PNP,sourcing output) packing unit: 1 unit, suitable for BU type A0, color code CC02, substitute value output, module diagnostics for: short circuit to L+ and M, wire break, supply voltage
1FK2104-5AF10-0MB0
SIMOTICS S-1FK2 HD servo motor M0=2.4 Nm; PN = 0.75 kW at nN=3000 rpm (380-480 V); PN = 0.375 kW at nN=1500 rpm (200-240 V); with holding brake; degree of protection IP64; cylindrical shaft D19x40mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with DRIVE-CLiQ plug M17; power connector size M17;
6ES7132-6BD20-0DA0
SIMATIC ET 200SP, digital output module, DQ 4x 24 V DC/2A High Speed, Pack quantity: 1 unit suitable for BU type A0, Color code CC00, 3 alternative operating modes: DQ, Oversampling, PWM Module diagnostics
1FK2104-5AF00-1SA0
SIMOTICS S-1FK2 HD servo motor M0=2.4 Nm; PN = 0.75 kW at nN=3000 rpm (380-480 V); PN = 0.375 kW at nN=1500 rpm (200-240 V); degree of protection IP64; shaft D19x40 mm with feather key; absolute encoder single-turn 22-bit (encoder AS22DQC); with OCC interface; plug size M17, rotatable;
;