19.02.2025 4:48:00 AM
6ES7131-6FD01-0BB1
Product
SIMATIC ET 200SP, Digital input module, DI 4x 120..230V AC Standard, type 3 (IEC 61131), Packing unit: 1 piece, fits to BU-type B1, Colour Code CC41, module diagnostics
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7131-6FD01-0BB1
Product Description SIMATIC ET 200SP, Digital input module, DI 4x 120..230V AC Standard, type 3 (IEC 61131), Packing unit: 1 piece, fits to BU-type B1, Colour Code CC41, module diagnostics
Product family Digital input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,046 Kg
Packaging Dimension 6,50 x 7,60 x 2,90
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623408765
UPC 804766538605
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.09.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-04
eClass 14 27-24-26-04
eClass 6 27-24-26-04
eClass 7.1 27-24-26-04
eClass 8 27-24-26-04
eClass 9 27-24-26-04
eClass 9.1 27-24-26-04
ETIM 7 EC001599
ETIM 8 EC001599
ETIM 9 EC001599
IDEA 4 3566
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;