19.02.2025 4:52:07 AM
6ES7134-6HD01-0BA1
Product
SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XU/I 2-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6ES7193-6BP00-0BA0
SIMATIC ET 200SP, BaseUnit BU15-P16+A0+2B, BU type A0, Push-in terminals, without AUX terminals, bridged to the left, WxH: 15x 117 mm
6ES7193-6BP00-0BA1
SIMATIC ET 200SP, BaseUnit BU15-P16+A0+2B/T, BU type A1, Push-in terminals, without AUX terminals, bridged to the left, WxH: 15x 117 mm, with temperature acquisition
6ES7193-6BP00-0DA0
SIMATIC ET 200SP, BaseUnit BU15-P16+A0+2D, BU type A0, push-in terminals, without aux. terminals, new load group, WxH: 15x 117 mm
6ES7193-6BP00-0DA1
SIMATIC ET 200SP, BaseUnit BU15-P16+A0+2D/T, BU type A1, Push-in terminals, without AUX terminals, New load group, WxH: 15x 117 mm, with temperature acquisition
Product
Article Number (Market Facing Number) 6ES7134-6HD01-0BA1
Product Description SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XU/I 2-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
Product family Analog input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,039 Kg
Packaging Dimension 6,80 x 7,70 x 2,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623409236
UPC 804766674327
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.12.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 1b934e4b-d335-42d4-966e-1c5c909b9694
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7136-6BA01-0CA0
SIMATIC DP, electronic module for ET 200SP, F-DI 8x 24 V DC HF, 15 mm width, up to PLe (ISO 13849-1)/ SIL3 (IEC 61508)
6ES7136-6DB00-0CA0
SIMATIC DP, Electronics module for ET 200SP, F-DQ 4X24 V DC/2A, 15 mm width, up to PL E (ISO 13849) up to SIL 3 (IEC 61508)
6AV2124-0MC01-0AX0
SIMATIC HMI TP1200 Comfort, Comfort Panel, touch operation, 12" widescreen TFT display, 16 million colors, PROFINET interface, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable from WinCC Comfort V11
6EP1931-2FC42
SITOP DC UPS module 24 V/40 A uninterruptible power supply with USB interface input: 24 V DC/42.6 A output: 24 V DC/40 A
6EP3337-8SB00-0AY0
SITOP PSU8200 24 V/40 A stabilized power supply input: 120/230 V AC output: 24 V DC/40 A
;