26.06.2024 2:55:24 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7138-6BA01-0BA0
Product
Image similar
SIMATIC ET 200SP, TM Posinput 1 counter and position decoder module for RS-422 incremental encoder or SSI absolute encoder, 2 DI, 2 DQ suitable for BU type A0, pack quantity: 1 unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7138-6BA01-0BA0
Product Description SIMATIC ET 200SP, TM Posinput 1 counter and position decoder module for RS-422 incremental encoder or SSI absolute encoder, 2 DI, 2 DQ suitable for BU type A0, pack quantity: 1 unit
Product family TM PosInput 1 counter and position detection module
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 255 / 255
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,049 Kg
Packaging Dimension 7,00 x 7,50 x 2,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739890
UPC 195125081147
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group X03W
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.08.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-05
eClass 14 27-24-26-05
eClass 6 27-24-26-05
eClass 7.1 27-24-26-05
eClass 8 27-24-26-05
eClass 9 27-24-26-05
eClass 9.1 27-24-26-05
ETIM 7 EC001601
ETIM 8 EC001601
ETIM 9 EC001601
IDEA 4 3567
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;