04.12.2024 8:34:25 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7144-4GF01-0AB0
Product
SIMATIC DP, Electronic module for ET 200 PRO 4 AI I High Feature, +-20 mA; 0...20 mA; 4-20mA; Channel diagnostics; incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7144-4GF01-0AB0
Product Description SIMATIC DP, Electronic module for ET 200 PRO 4 AI I High Feature, +-20 mA; 0...20 mA; 4-20mA; Channel diagnostics; incl. bus module, Connection module IO 6ES7194-4..00-0AA0 order separately
Product family Analog expansion modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 250 / 250
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,178 Kg
Packaging Dimension 7,30 x 13,70 x 6,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623403234
UPC 887621775872
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4057
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;