22.12.2024 9:30:56 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7148-4EB00-0AA0
Product
SIMATIC DP, Pneumatic interface for ET 200 PRO, 16 DO pneumatics for coupling with Festo valve terminal CPV-14; incl. bus module
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7148-4EB00-0AA0
Product Description SIMATIC DP, Pneumatic interface for ET 200 PRO, 16 DO pneumatics for coupling with Festo valve terminal CPV-14; incl. bus module
Product family ET 200pro pneumatic interface
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 250 / 250
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,630 Kg
Packaging Dimension 14,60 x 16,00 x 7,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515074397
UPC 662643223149
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4057
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-13
eClass 14 27-24-26-13
eClass 6 27-24-26-13
eClass 7.1 27-24-26-13
eClass 8 27-24-26-13
eClass 9 27-24-26-13
eClass 9.1 27-24-26-13
ETIM 7 EC002634
ETIM 8 EC002634
ETIM 9 EC002634
IDEA 4 3561
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;