SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7194-2LH02-0AA0
Product
bus cable for ET connection M8, assembled on both ends with 2x M8 connectors, 4-pole, shielded length 0.19 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7194-2LH02-0AA0
Product Description bus cable for ET connection M8, assembled on both ends with 2x M8 connectors, 4-pole, shielded length 0.19 m
Product family Cables and connectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 254 / 254
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,030 Kg
Packaging Dimension 2,70 x 16,40 x 2,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623406150
UPC 804766225734
Commodity Code 85444290
LKZ_FDB/ CatalogID ST76
Product Group 4522
Group Code R151
Country of origin Slovakia
Compliance with the substance restrictions according to RoHS directive Since: 19.02.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 14 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;