26.06.2024 4:40:52 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7274-1XH30-0XA0
Product
SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1214/1215 14 input switches DC 24V
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7274-1XH30-0XA0
Product Description SIMATIC S7-1200, Simulator module SIM 1274, for CPU 1214/1215 14 input switches DC 24V
Product family SIM 1274 simulator
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 212 / 212
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,026 Kg
Packaging Dimension 5,00 x 8,00 x 2,90
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 6940408100534
UPC 040892550245
Commodity Code 85389091
LKZ_FDB/ CatalogID ST72
Product Group 4507
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 10.06.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-11
eClass 14 27-24-22-11
eClass 6 27-24-22-11
eClass 7.1 27-24-22-11
eClass 8 27-24-22-11
eClass 9 27-24-22-11
eClass 9.1 27-24-22-11
ETIM 7 EC000238
ETIM 8 EC000238
ETIM 9 EC000238
IDEA 4 3568
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;