- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- Controllers
- LOGO! logic module
- Basic Controllers
- Advanced Controllers
- S7-1500
- S7-300
- Demonstration models
- Central processing units
- I/O modules
- Digital modules
- Analog modules
- F-digital/analog modules
- Ex digital modules
- Ex analog modules
- Function modules
- Communication
- Network components for PROFIBUS
 - Cabling technology
 - CP 340
- CP 341
- Loadable drivers for CP 441-2 and CP 341
- CP 343-2P/CP 343-2
- CP 342-5
- CP 343-5
- CP 343-1 Lean
- CP 343-1
- CP 343-1 Advanced
- CSM 377 unmanaged
- TIM 3V-IE (for S7-300)
- TIM 3V-IE Advanced (for S7-300)
- TIM 4R-IE (for S7-300/-400/PC)
- TIM 3V-IE DNP3 (for S7-300)
- TIM 4R-IE DNP3 (for S7-300/-400)
- ASM 475
- SIPLUS S7-300 communication
- Special modules
- Connection system
- Power supplies
- IM 360/361/365 interface modules
- SIPLUS S7-300 IM 365
- Accessories
- S7-400/S7-400H/S7-400F/FH
- Distributed Controllers
- Software Controllers
- Drive Controllers
- Supplementary components
- I/O systems
- SIMATIC control systems
- Software for SIMATIC Controllers
- Programming devices
- Siemens Partner Program
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Residential Electric
- Energy
- Low-Voltage controls and distribution
- Medium-Voltage Components
- Services
- ... and everything else you need
| |
SIMATIC S7-300, CP 340 Communications processor with 20 mA interface (TTY) incl. configuration package on CD
Article Number (Market Facing Number) |
6ES7340-1BH02-0AE0 |
Product Description |
SIMATIC S7-300, CP 340 Communications processor with 20 mA interface (TTY) incl. configuration package on CD
|
Product family |
CP 340 |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 01.10.2023 |
Region Specific PriceGroup / Headquarter Price Group |
2AP / 2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
0,353 Kg |
Packaging Dimension |
13,10 x 15,10 x 5,10 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515072553 |
UPC |
662643118360 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
ST73 |
Product Group |
2289 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.03.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
5d7396a6-c1da-4789-aa3a-fb3963a48f39 |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-08 |
eClass |
14 |
27-24-22-08 |
eClass |
6 |
27-24-22-08 |
eClass |
7.1 |
27-24-22-08 |
eClass |
8 |
27-24-22-08 |
eClass |
9 |
27-24-22-08 |
eClass |
9.1 |
27-24-22-08 |
ETIM |
7 |
EC001423 |
ETIM |
8 |
EC001423 |
ETIM |
9 |
EC001423 |
IDEA |
4 |
3564 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|