SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7351-1AH02-0AE0
Product
Image similar
SIMATIC S7-300, positioning module FM 351 for rapid/slow traverse Drives incl. configuration package on CD
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6ES7392-1AJ00-0AA0
SIMATIC S7-300, Front connector for signal modules with screw contacts, 20-pole
6ES7392-1BJ00-0AA0
SIMATIC S7-300, Front connector for signal modules with spring-loaded contacts, 20-pole
Product
Article Number (Market Facing Number) 6ES7351-1AH02-0AE0
Product Description SIMATIC S7-300, positioning module FM 351 for rapid/slow traverse Drives incl. configuration package on CD
Product family FM 351 positioning module
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,496 Kg
Packaging Dimension 13,20 x 15,30 x 9,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515078708
UPC 040892584790
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 2289
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.08.2010
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 62a8692f-2d9a-49c0-afe8-93bcdc06052d
Classifications
 
Version Classification
eClass 12 27-24-22-05
eClass 14 27-24-22-05
eClass 6 27-24-22-05
eClass 7.1 27-24-22-05
eClass 8 27-24-22-05
eClass 9 27-24-22-05
eClass 9.1 27-24-22-05
ETIM 7 EC001422
ETIM 8 EC001422
ETIM 9 EC001422
IDEA 4 3567
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES7971-0BA00
SIMATIC S7-400, Backup battery 3.6 V/2.3 AH for PS 405 4 A/10 A/20 A and PS 407 4 A/10 A/20 A
3RA1911-1AA00
Link module Electrical and mechanical for 3RV1011 and 3RT2.1, 3RW301 AC and DC operation (individual unit packaging)
3RH2140-1AP00
contactor relay, 4 NO, 230 V AC, 50/60 Hz, screw terminal, frame size S00
3RT2025-1BB40
power contactor, AC-3e/AC-3, 17 A, 7.5 kW / 400 V, 3-pole, 24 V DC, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S0
6ED1052-1HB08-0BA2
LOGO! 24RCE, logic module,display power supply / I/O: 24 V AC/24 V DC/relay, 8 DI/4 DO, memory 400 blocks, modularly expandable, Ethernet, integrated web server, data log, user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
;