22.12.2024 3:18:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7368-3BC51-0AA0
Product
SIMATIC S7-300, connecting cable between IM 360/IM 361 Length 2.5 m
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7368-3BC51-0AA0
Product Description SIMATIC S7-300, connecting cable between IM 360/IM 361 Length 2.5 m
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,430 Kg
Packaging Dimension 20,50 x 26,50 x 5,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515061779
UPC 662643177220
Commodity Code 85444290
LKZ_FDB/ CatalogID ST73
Product Group 2291
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 14 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;