- 驱动技术
- 自动化技术
- 自动化与控制系统
- SIMATIC 工业自动化系统
- 控制器
- LOGO! 逻辑模块
- 基本型控制器
- 高级控制器
- S7-1500
- S7-300
- S7-400/S7-400H/S7-400F/FH
- 简介
- 演示模型
- CPU
- 信号模块
- 功能模块
- 通讯
- 连接方法
- 机架
- SIPLUS S7-400 机架
- 扩展机架
- 接口模块
- PS 405/407 电源模块
- SIPLUS S7-400 电源
- 附件
- S7-400H
- S7-400F/FH
- 分布式控制器
- 软件控制器
- 驱动控制器
- 嵌入式自动化
- 附加组件
- I/O 系统
- SIMATIC 控制系统
- SIMATIC 控制器的软件
- 编程器
- 西门子合作伙伴计划
- SIMOTION 运动控制系统
- SINUMERIK CNC 自动化系统
- 系统布线/开关柜
- SIMATIC HMI 操作员控制和监视系统
- 识别系统
- 工业通讯
- Modular Automation
- SIRIUS 工业控制设备
- Industrial Edge
- Industry software
- 工业 PC
- 过程控制系统
- 过程仪表
- 过程分析
- SITOP 电源
- 针对具体需求的产品
- 能源
- 楼宇科技
- 低压开关设备和控制设备
- 行业系统解决方案和产品
- 服务
- 中国生产的产品
- Software
- ... 您需要的一切
| |
SIMATIC S7-400, rack UR1 Alu, central and distributed with 18 slots, 2 redundant PS can be plugged in
Article Number (Market Facing Number) |
6ES7400-1TA11-0AA0 |
Product Description |
SIMATIC S7-400, rack UR1 Alu, central and distributed with 18 slots, 2 redundant PS can be plugged in
|
Product family |
Racks |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
240 / 240 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
5 Day/Days |
Net Weight (kg) |
3,276 Kg |
Packaging Dimension |
30,40 x 59,10 x 5,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169154796 |
UPC |
662643401646 |
Commodity Code |
85381000 |
LKZ_FDB/ CatalogID |
ST74 |
Product Group |
4044 |
Group Code |
R338 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.03.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
01c40a7d-bc3d-4e39-97aa-c872b1ec25cb |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-03 |
eClass |
14 |
27-24-22-03 |
eClass |
6 |
27-24-22-03 |
eClass |
7.1 |
27-24-22-03 |
eClass |
8 |
27-24-22-03 |
eClass |
9 |
27-24-22-03 |
eClass |
9.1 |
27-24-22-03 |
ETIM |
7 |
EC000810 |
ETIM |
8 |
EC000810 |
ETIM |
9 |
EC000810 |
IDEA |
4 |
3560 |
UNSPSC |
15 |
32-15-17-04 |
|
|
|
|