22.12.2024 2:01:09 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7492-1AL00-1AB0
Product
Image similar
SIMATIC S7-400, front connector for signal modules with screw contacts, 48-pole 84 units per packing unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7492-1AL00-1AB0
Product Description SIMATIC S7-400, front connector for signal modules with screw contacts, 48-pole 84 units per packing unit
Product family Front connector
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 240 / 240
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 18,580 Kg
Packaging Dimension 39,00 x 58,50 x 20,00
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 84
Additional Product Information
EAN 4019169051033
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID ST74
Product Group 4044
Group Code R338
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 15.12.2005
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Package
;