02.02.2025 11:20:28 PM
6ES7500-0HP00-0AB0
Product
SIMATIC S7-1500H, CPU 1517H system bundle consisting of: 2 x CPU 1517H-3 PN (6ES7517-3HP00-0AB0), 4 sync modules up to 200 m (6ES7960-1CB00-0AA5), 2 x sync cables 1 m (6ES7960-1BB00-5AA5), without memory card
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7500-0HP00-0AB0
Product Description SIMATIC S7-1500H, CPU 1517H system bundle consisting of: 2 x CPU 1517H-3 PN (6ES7517-3HP00-0AB0), 4 sync modules up to 200 m (6ES7960-1CB00-0AA5), 2 x sync cables 1 m (6ES7960-1BB00-5AA5), without memory card
Product family CPU 1517H-3 PN
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 216 / 216
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 4,800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739951
UPC 804766775994
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4B91
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 19.10.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
IDEA 4 3578
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;