26.06.2024 3:41:56 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7505-0RA00-0AB0
Product
Image similar
SIMATIC S7-1500, System power supply PS 60W 24/48/60 V DC, supplies the backplane bus of the S7-1500 with operating voltage
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7505-0RA00-0AB0
Product Description SIMATIC S7-1500, System power supply PS 60W 24/48/60 V DC, supplies the backplane bus of the S7-1500 with operating voltage
Product family System power supplies
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 215 / 215
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,652 Kg
Packaging Dimension 15,60 x 15,80 x 8,10
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080152
UPC 887621139636
Commodity Code 85044095
LKZ_FDB/ CatalogID ST73
Product Group 4500
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.02.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-09
eClass 14 27-24-22-09
eClass 6 27-24-22-09
eClass 7.1 27-24-22-09
eClass 8 27-24-22-09
eClass 9 27-24-22-09
eClass 9.1 27-24-22-09
ETIM 7 EC000599
ETIM 8 EC000599
ETIM 9 EC000599
IDEA 4 3575
UNSPSC 15 32-15-17-06
|
Buy product
Quantity 1 Piece
;