03.12.2024 5:12:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7531-7NF00-0AB0
Product
SIMATIC S7-1500 analog input module AI 8xU/I HF, up to 24 bit resolution, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Measured values ​​scalable, measuring range adjustment, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7531-7NF00-0AB0
Product Description SIMATIC S7-1500 analog input module AI 8xU/I HF, up to 24 bit resolution, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Measured values ​​scalable, measuring range adjustment, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
Product family SM 531 analog input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 219 / 219
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,402 Kg
Packaging Dimension 16,10 x 19,20 x 5,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623406549
UPC 804766242991
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 4501
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-01
eClass 14 27-24-22-01
eClass 6 27-24-22-01
eClass 7.1 27-24-22-01
eClass 8 27-24-22-01
eClass 9 27-24-22-01
eClass 9.1 27-24-22-01
ETIM 7 EC001420
ETIM 8 EC001420
ETIM 9 EC001420
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;