SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7590-0BH00-0AA0
Product
Image similar
SIMATIC S7-1500 / ET 200MP active backplane bus 8 slots for inserting S7-1500 I/O modules for hot swapping for use in the ET 200MP with IM 155-5 PN HF (from FW V4.4.1); S7-1500 mounting rail and slot covers to be ordered separately
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7590-0BH00-0AA0
Product Description SIMATIC S7-1500 / ET 200MP active backplane bus 8 slots for inserting S7-1500 I/O modules for hot swapping for use in the ET 200MP with IM 155-5 PN HF (from FW V4.4.1); S7-1500 mounting rail and slot covers to be ordered separately
Product family Active backplane bus
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 219 / 219
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,320 Kg
Packaging Dimension 11,60 x 30,60 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618115920
UPC 195125074460
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 4504
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.06.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
IDEA 4 3560
UNSPSC 15 32-15-17-04
|
Buy product
Quantity 1 Piece
;