27.09.2024 8:06:08 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7655-5DX40-2AA0
Product
Active field distributor AFD4 for standard mounting rail mounting without enclosure for PROFIBUS PA for foundation Fieldbus H1, 4 short circuit-proof spur lines with bounce protection logic Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP20
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7655-5DX40-2AA0
Product Description Active field distributor AFD4 for standard mounting rail mounting without enclosure for PROFIBUS PA for foundation Fieldbus H1, 4 short circuit-proof spur lines with bounce protection logic Automatic bus termination for line and ring topology for extended temperature range Degree of protection IP20
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 280 / 280
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766247248
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 2488
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.12.2012
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;