21.12.2024 3:58:26 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7791-2BA22-0AA0
Product
Image similar
SIMATIC Field PG M6/M5 Solid state drive kit, 512 GB SATA SSD With protective cover and screwdriver For Field PG M6/M5
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7791-2BA22-0AA0
Product Description SIMATIC Field PG M6/M5 Solid state drive kit, 512 GB SATA SSD With protective cover and screwdriver For Field PG M6/M5
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.01.2024
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,383 Kg
Packaging Dimension 25,00 x 32,40 x 9,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622397039
UPC 804766463600
Commodity Code 84717050
LKZ_FDB/ CatalogID ST79
Product Group 4A6B
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 09.05.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-05-92
eClass 14 19-20-05-92
eClass 6 27-36-04-92
eClass 7.1 27-36-04-92
eClass 8 19-20-05-92
eClass 9 19-20-05-92
eClass 9.1 19-20-05-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;