SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7922-3BC50-0AF0
Product
Image similar
Front connector for SIMATIC S7-300 20 pole (6ES7921-3AH00-0AA0) with 20 single cores 0.5 mm2, Single cores H05V-K, Crimp version VPE=1 unit L = 2.5 m
Notes
For this product a substitute is available: 6ES7922-3BC50-0AB0
6ES7922-3BC50-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7922-3BC50-0AF0
Product Description Front connector for SIMATIC S7-300 20 pole (6ES7921-3AH00-0AA0) with 20 single cores 0.5 mm2, Single cores H05V-K, Crimp version VPE=1 unit L = 2.5 m
Product family Front connector with single wires
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.10.2023
Notes
For this product a substitute is available: 6ES7922-3BC50-0AB0
6ES7922-3BC50-0AB0 Compare Products
Substitute information
Substitute 6ES7922-3BC50-0AB0
Substitute Description Front connector for SIMATIC S7-300 20 pole (6ES7392-1AJ00-0AA0) with 20 single cores 0.5 mm2, Single cores H05V-K, Screw version VPE=1 unit L = 2.5 m
Price data
Region Specific PriceGroup / Headquarter Price Group 592 / 592
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,600 Kg
Packaging Dimension 30,00 x 30,00 x 4,50
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515135210
UPC 662643302103
Commodity Code 85444290
LKZ_FDB/ CatalogID KT10-CA3
Product Group 9394
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 14 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;