SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7972-0BA61-0XA0
Product
Image similar
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet, Insulation displacement method FastConnect, without PG socket 15.8x 54x 39.5 mm (BxHxD)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7972-0BA61-0XA0
Product Description SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbit/s 35 degree cable outlet, Insulation displacement method FastConnect, without PG socket 15.8x 54x 39.5 mm (BxHxD)
Product family RS485 bus connector
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 250 / 250
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 6,80 x 7,80 x 3,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623406877
UPC 804766246326
Commodity Code 85366990
LKZ_FDB/ CatalogID ST76
Product Group 4059
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02.02.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 724273d5-9029-4300-a2d5-6f950ebf2836
Classifications
 
Version Classification
eClass 12 27-44-01-13
eClass 14 27-44-01-13
eClass 6 27-26-07-03
eClass 7.1 27-44-01-01
eClass 8 27-44-01-01
eClass 9 27-44-01-01
eClass 9.1 27-44-01-01
ETIM 7 EC002636
ETIM 8 EC002636
ETIM 9 EC002636
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
Frequently bought together:
1FT7105-5AF71-1CH2
SIMOTICS S Synchronous motor 1FT7, M0=50Nm (100K) NN=3000rpm, PN=8.80kW Naturally cooled Frame size IMB 5 (IM V1, IM V3) Conventional flange (1FT6/1FK7 compatible) POWER CONNECTOR ROTATABLE ABSOLUTE ENCODER 24 BITS + 12 BIT MULTITURN WITH DRIVE-CLIQ INTERFACE (ENCODER AM24DQI) PLAIN SHAFT, WITH HOLDING BRAKE; ACCURACY TOLERANCE N VIBRATION SEVERITY GRADE A, DEGREE OF PROTECTION IP 67
3RT2027-1BB40
power contactor, AC-3e/AC-3, 32 A, 15 kW / 400 V, 3-pole, 24 V DC, auxiliary contacts: 1 NO + 1 NC, screw terminal, size: S0
3NP1123-1CA24
SENTRON, fuse switch disconnector 3NP1, 3-pole, NH000, 160 A, for assembly and installation on mounting plate, Box terminal, Fuse monitoring electronic EFM15, cover level 45mm
3RA2315-8XB30-1BB4
reversing contactor assembly, AC-3e/AC-3, 7 A, 3 kW / 400 V, 3-pole, 24 V DC, screw terminal, electrical and mechanical interlock
3RV2011-1HA15
Circuit breaker size S00 for motor protection, CLASS 10 A-release 5.5...8 A N-release 104 A screw terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC
;