27.01.2025 1:43:10 AM
6ES7972-0BB52-0XB0
Product
Image similar
SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbps 90° cable outlet, 15.8x 59x 35.6 mm (WxHxD), Insulation displacement method FastConnect, with PG socket 100 units 6ES7972-0BB52-0XA0 per packing unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7972-0BB52-0XB0
Product Description SIMATIC DP, Connection plug for PROFIBUS up to 12 Mbps 90° cable outlet, 15.8x 59x 35.6 mm (WxHxD), Insulation displacement method FastConnect, with PG socket 100 units 6ES7972-0BB52-0XA0 per packing unit
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 250 / 250
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,060 Kg
Packaging Dimension 22,30 x 36,90 x 6,60
Package size unit of measure CM
Quantity Unit 1 Package
Packaging Quantity 100
Additional Product Information
EAN 4025515078142
UPC 195125050693
Commodity Code 85366990
LKZ_FDB/ CatalogID ST76
Product Group 4059
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.09.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-benzyl-2-dimethylamino-4'-morpholinobutyrophenone

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Package
;