26.06.2024 5:14:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1900-1LB00-0AC0
Product
FC FO SC plug for on-site assembly to FC FOC cables (62.5/200/230) Pack: 20 units SC connector +10 units Duplex clip + cleaning cloths.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1900-1LB00-0AC0
Product Description FC FO SC plug for on-site assembly to FC FOC cables (62.5/200/230) Pack: 20 units SC connector +10 units Duplex clip + cleaning cloths.
Product family FC FO termination kits
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 15.06.2021
Price data
Region Specific PriceGroup / Headquarter Price Group 5K2 / 5K2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,110 Kg
Packaging Dimension 8,00 x 49,00 x 8,00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4019169853446
UPC 040892568516
Commodity Code 85367000
LKZ_FDB/ CatalogID IK-A
Product Group 2452
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.12.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-22
eClass 14 19-17-01-22
eClass 6 27-25-05-01
eClass 7.1 19-17-01-22
eClass 8 19-17-01-22
eClass 9 19-17-01-22
eClass 9.1 19-17-01-22
ETIM 7 EC001122
ETIM 8 EC001122
ETIM 9 EC001122
UNSPSC 15 43-22-33-10
|
Buy product
Quantity 1 Package
;