26.06.2024 2:12:41 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK1901-0RB10-2AB0
Product
MM FO LC duplex plug; 10 units for MM FO robust cable GP (2G50/125); Note: for assembly, Special tool and specialist personnel are required; gluing and polishing technology.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK1901-0RB10-2AB0
Product Description MM FO LC duplex plug; 10 units for MM FO robust cable GP (2G50/125); Note: for assembly, Special tool and specialist personnel are required; gluing and polishing technology.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5K1 / 5K1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,032 Kg
Packaging Dimension 12,40 x 50,70 x 10,50
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4019169854108
UPC 804766081231
Commodity Code 85367000
LKZ_FDB/ CatalogID IK
Product Group 2430
Group Code R323
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive Since: 30.04.2010
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-22
eClass 14 19-17-01-22
eClass 6 27-25-05-01
eClass 7.1 19-17-01-22
eClass 8 19-17-01-22
eClass 9 19-17-01-22
eClass 9.1 19-17-01-22
ETIM 7 EC001122
ETIM 8 EC001122
ETIM 9 EC001122
UNSPSC 15 43-22-33-10
|
Buy product
Quantity 1 Package
;