26.06.2024 3:59:36 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5101-1BC00-2AA3
Product
SCALANCE X101-1LD IE Media converter unmanaged 1x 10/100 Mbit/s RJ45 port, 1x 100 Mbit/s single-mode BFOC, LED diagnostics, error signaling contact with set pushbutton, Redundant power supply, PROFINET-compliant securing collars, Manual available as a download available.
Notes
The product was replaced with the following successor product:
6GK5102-1GS00-2AC2 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5101-1BC00-2AA3
Product Description SCALANCE X101-1LD IE Media converter unmanaged 1x 10/100 Mbit/s RJ45 port, 1x 100 Mbit/s single-mode BFOC, LED diagnostics, error signaling contact with set pushbutton, Redundant power supply, PROFINET-compliant securing collars, Manual available as a download available.
Product family SCALANCE X-100 unmanaged media converters
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2022
Notes
The product was replaced with the following successor product:
6GK5102-1GS00-2AC2 Compare Products
Successor information
Successor 6GK5102-1GS00-2AC2
Successor Description SCALANCE XCM102, IE media converter unmanaged 1x 100/1000 Mbps RJ45 port, 1x 100/1000 Mbps SFP port, LED diagnostics, error signaling contact with set pushbutton redundant power supply, securing collar, manual available as a download .
Price data
Region Specific PriceGroup / Headquarter Price Group 5N1 / 5N1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,795 Kg
Packaging Dimension 60,00 x 125,00 x 147,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169852227
UPC 662643296884
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2423
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2008
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-32
eClass 14 19-17-01-32
eClass 6 19-17-01-90
eClass 7.1 19-17-01-14
eClass 8 19-17-01-14
eClass 9 19-17-01-14
eClass 9.1 19-17-01-14
ETIM 7 EC001467
ETIM 8 EC001467
ETIM 9 EC001467
IDEA 4 6500
UNSPSC 15 43-20-15-53
|
Buy product
Quantity 1 Piece
;