26.06.2024 4:31:07 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5106-2BD00-2AC2
Product
SCALANCE XC106-2, Unmanaged IE switch, 6x 10/100 Mbit/s RJ45 ports, 2x 100 Mbit/s Multimode SC, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply Manual available as a download .
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5106-2BD00-2AC2
Product Description SCALANCE XC106-2, Unmanaged IE switch, 6x 10/100 Mbit/s RJ45 ports, 2x 100 Mbit/s Multimode SC, LED diagnostics, error-signaling contact with set pushbutton, redundant power supply Manual available as a download .
Product family SCALANCE XC-100 unmanaged
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5N1 / 5N1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,500 Kg
Packaging Dimension 80,00 x 109,00 x 117,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622419854
UPC 804766473517
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2423
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;