- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
- - spare part - - SCALANCE X202-2PIRT PRO, managed IE IRT switch, degree of protection IP65/67, 2x 10/100 Mbps push pull RJ45 ports, 2x 100 Mbps push pull SCRJ port; error signaling contact with set pushbutton, power supply (load/encoder), PROFINET IO device; network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GK5202-2JR00-2BA6 |
Product Description |
- - spare part - - SCALANCE X202-2PIRT PRO, managed IE IRT switch, degree of protection IP65/67, 2x 10/100 Mbps push pull RJ45 ports, 2x 100 Mbps push pull SCRJ port; error signaling contact with set pushbutton, power supply (load/encoder), PROFINET IO device; network management, redundancy manager integrated, including electronic manual on CD-ROM, C-PLUG optional.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 09.11.2023 |
Notes |
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Successor |
6GK5202-2JR10-2BA6 |
Successor Description |
SCALANCE X202-2P IRT PRO, Managed IE IRT switch, Degree of protection IP65/67, 2x 10/100 Mbps push pull RJ45 ports, 2x 100 Mbps push-pull SCRJ port; Error signaling contact with set button, power supply (load/encoder), PROFINET IO device; network management, Redundancy Manager integrated, including electronic manual on CD-ROM, C-PLUG optional |
Region Specific PriceGroup / Headquarter Price Group |
S50 / 5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 9N9999 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
1,225 Kg |
Packaging Dimension |
45,00 x 87,00 x 100,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169161206 |
UPC |
195125207639 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
X0AG |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 30.09.2007 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|