26.06.2024 3:32:09 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5308-2GG10-2CA2
Product
SCALANCE X308-2M TS; managed IE switch, compact; 4x 10/100/1000 Mbit/s for RJ45 ports electrical; 2x 100/1000 Mbit/s for 2-port media modules, electrical or optical; LED diagnostics; error signaling Contact; PROFINET IO device; network management; integrated redundancy manager; Office features (RSTP, VLAN, IGMP,..); C-plug in scope of delivery extended temperature range with railway approval EN 50155;
Notes
Sucessor:The XC/XCM-300 portfolio is available as successor
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5308-2GG10-2CA2
Product Description SCALANCE X308-2M TS; managed IE switch, compact; 4x 10/100/1000 Mbit/s for RJ45 ports electrical; 2x 100/1000 Mbit/s for 2-port media modules, electrical or optical; LED diagnostics; error signaling Contact; PROFINET IO device; network management; integrated redundancy manager; Office features (RSTP, VLAN, IGMP,..); C-plug in scope of delivery extended temperature range with railway approval EN 50155;
Product family SCALANCE X-300 managed
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 30.12.2023
Notes
Sucessor:The XC/XCM-300 portfolio is available as successor
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,000 Kg
Packaging Dimension 483,00 x 305,00 x 44,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622504550
UPC 195125054714
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2425
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.07.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;