- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- SIMATIC PCS 7
- SIMATIC PCS neo
- SIMATIC PCS neo system software
- SIMATIC PCS neo system hardware
- Process control system server and client
- Automation systems
- Industrial communication
- Industrial Ethernet
- SCALANCE X switches product overview
- SCALANCE X-100 unmanaged media converters
- SCALANCE XB-000 switches
- SCALANCE XC-100 switches
- SCALANCE XB-200 switches
- SCALANCE XC-200 switches
- SCALANCE XC-200EEC switches
- SCALANCE XP-200 switches
- SCALANCE XF-200 switches
- SCALANCE XF-200BA switches
- SCALANCE X-200RNA switches
- RUGGEDCOM compact switch RNA
- SCALANCE XR-300 switches
- SCALANCE XR-300 WG switches
- SCALANCE XM-400 switches
- SCALANCE XR-500 switches
- SCALANCE accessories
- Passive network components
- Industrial wireless LAN
- PROFINET
- PROFIBUS
- Other communication
- Process I/O
- Communications systems
- SIMATIC PCS neo life cycle offering
- SIMATIC PCS neo technology components
- SIMATIC PCS neo add-on products
- SIMATIC PCS neo Services
- Process instrumentation
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
| |
SCALANCE XR324WG; managed IE switch; 19" rack; 24 x 10/100 Mbit/s electrical ports; LED diagnostics; reset button; console port; PROFINET device; IEC 62443-4-2 certified network management function; redundancy manager; power supply 24 V DC;
Article Number (Market Facing Number) |
6GK5324-0BA00-2AR3 |
Product Description |
SCALANCE XR324WG; managed IE switch; 19" rack; 24 x 10/100 Mbit/s electrical ports; LED diagnostics; reset button; console port; PROFINET device; IEC 62443-4-2 certified network management function; redundancy manager; power supply 24 V DC;
|
Product family |
SCALANCE XR-300 WG switches |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5N3 / 5N3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
1 Day/Days |
Net Weight (kg) |
1,000 Kg |
Packaging Dimension |
483,00 x 305,00 x 44,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622504659 |
UPC |
804766527227 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2425 |
Group Code |
R320 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 23.10.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
22d9a016-854e-41b0-9043-923eb404abdc |
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-30 |
eClass |
14 |
19-17-01-30 |
eClass |
6 |
19-17-01-06 |
eClass |
7.1 |
19-17-01-06 |
eClass |
8 |
19-17-01-06 |
eClass |
9 |
19-17-01-06 |
eClass |
9.1 |
19-17-01-06 |
ETIM |
7 |
EC000734 |
ETIM |
8 |
EC000734 |
ETIM |
9 |
EC000734 |
IDEA |
4 |
5208 |
UNSPSC |
15 |
39-12-22-14 |
|
|
|
|