22.12.2024 3:50:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5524-8GR00-2AR2
Product
SCALANCE XR524-8C; managed IE switch; Layer 3 integrated; Power supply 24 V DC; 24x 10/100/1000 Mbit/s RJ45; 8x 100/1000 Mbit/s SFP; contains 8 combo ports; in total 24 ports can be used; error signaling contact; select/set pushbutton; PROFINET IO device; redundancy functions; Office features (RSTP, VLAN, IGMP, ...); C-PLUG in scope of supply.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5524-8GR00-2AR2
Product Description SCALANCE XR524-8C; managed IE switch; Layer 3 integrated; Power supply 24 V DC; 24x 10/100/1000 Mbit/s RJ45; 8x 100/1000 Mbit/s SFP; contains 8 combo ports; in total 24 ports can be used; error signaling contact; select/set pushbutton; PROFINET IO device; redundancy functions; Office features (RSTP, VLAN, IGMP, ...); C-PLUG in scope of supply.
Product family SCALANCE XR-500 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 4,871 Kg
Packaging Dimension 449,00 x 305,00 x 44,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622195178
UPC 887621882600
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2437
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.12.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;