SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5597-1AA00-8AA0
Product
Image similar
SCALANCE X accessory; replacement fan slide-in unit FAN597-1 for SCALANCE XR552-12M.
Notes
Sucessor:See SIOS ID 109983816
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5597-1AA00-8AA0
Product Description SCALANCE X accessory; replacement fan slide-in unit FAN597-1 for SCALANCE XR552-12M.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.10.2025
Notes
Sucessor:See SIOS ID 109983816
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,911 Kg
Packaging Dimension 60,00 x 125,00 x 145,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169229784
UPC 887621056100
Commodity Code 85177900
LKZ_FDB/ CatalogID IK
Product Group 2437
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.10.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
|
Buy product
Quantity 1 Piece
;