24.01.2025 8:57:36 PM
6GK5636-2GS00-2AC2
Product
SCALANCE SC636-2C Industrial Security Appliance; For protection of devices and networks in discrete manufacturing and the process industry for protection of the industrial communication with firewall; Further functions: address conversion (NAT/NAPT); Connection to SINEMA RC; 4x ports electrical 10/100/1000 Mbit/s RJ45 and 2x combo port electrical or optical; 10/100/1000 Mbit/s RJ45 or 100 Mbit/s SFP or 1000 Mbit/s SFP.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5636-2GS00-2AC2
Product Description SCALANCE SC636-2C Industrial Security Appliance; For protection of devices and networks in discrete manufacturing and the process industry for protection of the industrial communication with firewall; Further functions: address conversion (NAT/NAPT); Connection to SINEMA RC; 4x ports electrical 10/100/1000 Mbit/s RJ45 and 2x combo port electrical or optical; 10/100/1000 Mbit/s RJ45 or 100 Mbit/s SFP or 1000 Mbit/s SFP.
Product family SCALANCE S Industrial Security Appliances
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5N2 / 5N2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 1,500 Kg
Packaging Dimension 26,00 x 127,00 x 156,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622534793
UPC 804766529641
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2433
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06.11.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-28
eClass 14 19-17-01-28
eClass 6 19-17-01-03
eClass 7.1 19-17-01-03
eClass 8 19-17-01-03
eClass 9 19-17-01-03
eClass 9.1 19-17-01-03
ETIM 7 EC001478
ETIM 8 EC001478
ETIM 9 EC001478
UNSPSC 15 43-22-25-01
|
Buy product
Quantity 1 Piece
;