SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5748-1GD00-0AB0
Product
product announced for discontinuation; IWLAN client, SCALANCE W748-1 M12, 1 radio, 3 N-CON antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbps per radio, 1x M12 max. 1 Gbps, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+60 °C, plug slot, WPA2/802.11i/e, signaling contact observe national approvals! cert ID: RAPN-W1-M12-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: manuals on CD-ROM, German/English; M12 sealing caps, for operation in the USA.
Notes
The product was replaced with the following successor product:
6GK5766-1GE00-3DB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
6GK1900-0AB10
C-plug, removable data storage medium For simple device replacement in case of fault, for recording configuration or engineering and application data, can be used in the following SIMATIC NET products with C-plug slot: SCALANCE XC-200, XP-200, XM-400, XR-500, M-800, W-700, SC-600 and S615.
6GK1907-0DB10-6AA3
IE Power M12 Cable Connector PRO; plug-in connector for connection to power supply PS791-1PRO for 24 V DC supply voltage with installation instructions, 4-pole, A-coded, 3 units.
6GK1907-0DC00-6AA5
M12 Power T-TAP PRO (A-coded) Power T piece for XP-200 with 2 M12 female contact inserts and one M12 male contact insert; packing unit 5 units.
6GK1907-0DC10-6AA3
IE Power M12 Cable Connector PRO connection socket for connection of SCALANCE W-700/X208PRO for DC 24 V supply voltage 4-pole, A-coded, with installation instructions, 3 units.
Product
Article Number (Market Facing Number) 6GK5748-1GD00-0AB0
Product Description product announced for discontinuation; IWLAN client, SCALANCE W748-1 M12, 1 radio, 3 N-CON antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbps per radio, 1x M12 max. 1 Gbps, PoE, redundant 24 V DC,M12 A-coded IP65, -20..+60 °C, plug slot, WPA2/802.11i/e, signaling contact observe national approvals! cert ID: RAPN-W1-M12-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: manuals on CD-ROM, German/English; M12 sealing caps, for operation in the USA.
Product family SCALANCE W748 M12 for indoor use
Product Lifecycle (PLM) PM400:Announcement of product phase-out
PLM Effective Date Product phase-out since: 01.05.2022
Notes
The product was replaced with the following successor product:
6GK5766-1GE00-3DB0 Compare Products
Successor information
Successor 6GK5766-1GE00-3DB0
Successor Description IWLAN client, SCALANCE WUM766-1 1 radio, 2.4/5 GHz, 2 N-Connect connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-coded PoE, IP65, -30...+60 °C, CLP slot, DI/DO, A-coded, observe national approvals! cert ID: MSAX65-W1-M12-E2, FCCID: LYHMSAX65V1, operation in the USA , scope of delivery: sealing caps for connections
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 1,992 Kg
Packaging Dimension 176,00 x 200,00 x 79,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169239028
UPC 040892951578
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2407
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 4026546f-b074-4d0f-8490-d17503b9ba95
Classifications
 
Version Classification
eClass 12 19-17-02-09
eClass 14 19-17-02-09
eClass 6 19-17-02-09
eClass 7.1 19-17-02-09
eClass 8 19-17-02-09
eClass 9 19-17-02-09
eClass 9.1 19-17-02-09
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
IDEA 4 6844
UNSPSC 15 43-22-26-40
|
Buy product
Quantity 1 Piece
;