IWLAN Access Point, SCALANCE WAM766-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 N-Connect connections, iFeatures support via CLP, 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-coded , PoE, IP65, -30...+60 °C, CLP slot, DI/DO, A-coded, observe national approvals! Cert ID: MSAX65-W1-M12-E2, FCC ID: LYHMSAX65V1 operation outside of USA/Israel scope of delivery: sealing caps for connections
Article Number (Market Facing Number) |
6GK5766-1GE00-7DA0 |
Product Description |
IWLAN Access Point, SCALANCE WAM766-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 N-Connect connections, iFeatures support via CLP, 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-coded , PoE, IP65, -30...+60 °C, CLP slot, DI/DO, A-coded, observe national approvals! Cert ID: MSAX65-W1-M12-E2, FCC ID: LYHMSAX65V1 operation outside of USA/Israel scope of delivery: sealing caps for connections
|
Product family |
SCALANCE WAM766-1 for indoor use |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
5W3 / 5W3 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,500 Kg |
Packaging Dimension |
26,00 x 127,00 x 156,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622889923 |
UPC |
195125169999 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2407 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-02-12 |
eClass |
14 |
19-17-02-12 |
eClass |
6 |
19-17-02-01 |
eClass |
7.1 |
19-17-02-01 |
eClass |
8 |
19-17-02-01 |
eClass |
9 |
19-17-02-01 |
eClass |
9.1 |
19-17-02-01 |
ETIM |
7 |
EC000816 |
ETIM |
8 |
EC000816 |
ETIM |
9 |
EC000816 |
|
|
|
|