22.12.2024 2:34:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5774-1FX00-0AC0
Product
IWLAN Access Point, SCALANCE W774-1 RJ45, 1 radio, 2 R-SMA antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross data rate 300 Mbit/s, 2x RJ45 max. 100 Mbit/s, PoE integrated 2-port switch, redundant 24 V DC, joint block, IP30, -20... 60 °C, plug slot WPA2/802.11i/e, observe national approvals! CERT ID: MSN-W1-RJ-E2, scope of delivery: Manuals on CD-ROM, German/English, 1x joint block; for operation in Israel.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5774-1FX00-0AC0
Product Description IWLAN Access Point, SCALANCE W774-1 RJ45, 1 radio, 2 R-SMA antenna port, iFeatures support via KEY-PLUG, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross data rate 300 Mbit/s, 2x RJ45 max. 100 Mbit/s, PoE integrated 2-port switch, redundant 24 V DC, joint block, IP30, -20... 60 °C, plug slot WPA2/802.11i/e, observe national approvals! CERT ID: MSN-W1-RJ-E2, scope of delivery: Manuals on CD-ROM, German/English, 1x joint block; for operation in Israel.
Product family SCALANCE W774 RJ45 for the control cabinet
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5W2 / 5W2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,611 Kg
Packaging Dimension 156,00 x 26,00 x 127,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622482582
UPC 195125481350
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2405
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 14 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
IDEA 4 6844
UNSPSC 15 43-22-26-40
|
Buy product
Quantity 1 Piece
;