22.12.2024 1:05:54 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5786-2FC00-0AA0
Product
IWLAN Access Point, SCALANCE W786-2 RJ45, 2 radios, 6 R-SMA antenna port, iFeatures support via key plug, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbit/s per radio, 1x RJ45 max. 1 Gbit/s, PoE, redundant 24 V DC, terminal block, 110 - 230 V AC via PS791-2AC IP65, -40..+60 °C, plug slot, WPA2/802.11i/e, observe national approvals! CERT ID: EAPN-W2-RJ-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: Manuals on CD-ROM, German/English, 1x terminal block; for operation outside of USA/Israel
Notes
The product was replaced with the following successor product:
6GK5763-1AL00-7DA0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5786-2FC00-0AA0
Product Description IWLAN Access Point, SCALANCE W786-2 RJ45, 2 radios, 6 R-SMA antenna port, iFeatures support via key plug, IEEE 802.11a/b/g/h/n, 2.4/5GHz, gross 450 Mbit/s per radio, 1x RJ45 max. 1 Gbit/s, PoE, redundant 24 V DC, terminal block, 110 - 230 V AC via PS791-2AC IP65, -40..+60 °C, plug slot, WPA2/802.11i/e, observe national approvals! CERT ID: EAPN-W2-RJ-E3, includes: MPCIE-R1-ABGN-U3, scope of delivery: Manuals on CD-ROM, German/English, 1x terminal block; for operation outside of USA/Israel
Product family SCALANCE W786 RJ45 for outdoor use
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.05.2022
Notes
The product was replaced with the following successor product:
6GK5763-1AL00-7DA0 Compare Products
Successor information
Successor 6GK5763-1AL00-7DA0
Successor Description Not available
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 2,816 Kg
Packaging Dimension 251,00 x 251,00 x 72,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169240536
UPC 887621167790
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2407
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-02-12
eClass 14 19-17-02-12
eClass 6 19-17-02-01
eClass 7.1 19-17-02-01
eClass 8 19-17-02-01
eClass 9 19-17-02-01
eClass 9.1 19-17-02-01
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
IDEA 4 6844
UNSPSC 15 43-22-26-40
|
Buy product
Quantity 1 Piece
;