26.06.2024 1:49:10 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5795-6MN10-0AA6
Product
ANT795-6MN antenna with omnidirectional Characteristic; incl. N-Connect female plug: 6/8 dBi; IP65 (-40-+70 °C), WLAN 2.4/5 GHz and private 5G networks; Wi-Fi compliance and observe national approvals; mounting on roof and vehicles; compact instructions as hard copy German/English; scope of delivery: 1x ANT795-6MN, for mounting, the mounting aid 6GK5795-6MN01-0AA6 is available.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5795-6MN10-0AA6
Product Description ANT795-6MN antenna with omnidirectional Characteristic; incl. N-Connect female plug: 6/8 dBi; IP65 (-40-+70 °C), WLAN 2.4/5 GHz and private 5G networks; Wi-Fi compliance and observe national approvals; mounting on roof and vehicles; compact instructions as hard copy German/English; scope of delivery: 1x ANT795-6MN, for mounting, the mounting aid 6GK5795-6MN01-0AA6 is available.
Product family IWLAN antennas
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,273 Kg
Packaging Dimension 43,00 x 86,00 x 86,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169854436
UPC 040892851922
Commodity Code 85177100
LKZ_FDB/ CatalogID IK
Product Group 2410
Group Code R323
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 23.12.2010
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-07-01-05
eClass 14 19-07-01-05
eClass 6 19-07-01-90
eClass 7.1 19-07-01-05
eClass 8 19-07-01-05
eClass 9 19-07-01-05
eClass 9.1 19-07-01-05
ETIM 7 EC001698
ETIM 8 EC001698
ETIM 9 EC001698
IDEA 4 6888
UNSPSC 15 43-22-31-08
|
Buy product
Quantity 1 Piece
;