24.01.2025 6:39:23 PM
6GK5826-2AB00-2AB2
Product
SCALANCE M826-2 SHDSL router; for the IP communication via 2-wire and 4-wire cables from Ethernet-based Programmable controllers; SHDSL topology: Point-to-point, bonding, line bridge mode; Routing mode with VPN, Firewall, NAT; 4-port switch; 1x digital input, 1x digital output
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5826-2AB00-2AB2
Product Description SCALANCE M826-2 SHDSL router; for the IP communication via 2-wire and 4-wire cables from Ethernet-based Programmable controllers; SHDSL topology: Point-to-point, bonding, line bridge mode; Routing mode with VPN, Firewall, NAT; 4-port switch; 1x digital input, 1x digital output
Product family SCALANCE M826 SHDSL router
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (kg) 0,393 Kg
Packaging Dimension 35,00 x 127,00 x 147,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622173244
UPC 804766060267
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-28
eClass 14 19-17-01-28
eClass 6 19-17-01-03
eClass 7.1 19-17-01-03
eClass 8 19-17-01-03
eClass 9 19-17-01-03
eClass 9.1 19-17-01-03
ETIM 7 EC001478
ETIM 8 EC001478
ETIM 9 EC001478
UNSPSC 15 43-22-26-09
|
Buy product
Quantity 1 Piece
;