24.01.2025 6:09:08 AM
6GK5980-1DB00-0AA5
Product
4-pole terminal block for power supply (24 V DC); for SCALANCE X/W/S/M; 1 pack=5 units spare part.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5980-1DB00-0AA5
Product Description 4-pole terminal block for power supply (24 V DC); for SCALANCE X/W/S/M; 1 pack=5 units spare part.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,068 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4019169256049
UPC 887621012458
Commodity Code 85369010
LKZ_FDB/ CatalogID IK
Product Group 2420
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.09.2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-06
eClass 14 27-14-11-06
eClass 6 27-14-11-06
eClass 7.1 27-14-11-06
eClass 8 27-14-11-06
eClass 9 27-14-11-06
eClass 9.1 27-14-11-06
ETIM 7 EC001284
ETIM 8 EC001284
ETIM 9 EC001284
IDEA 4 4690
|
Buy product
Quantity 1 Package
;