26.06.2024 4:49:42 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5992-1AJ00-8AA0
Product
SCALANCE X accessory SCP992-1; Pluggable for SCALANCE XM-400; 1x 1000 Mbit/s SC-port, optical; multimode optical up to max. 750 m.
Notes
Sucessor:For more information, see SIOS: ID 109795407
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5992-1AJ00-8AA0
Product Description SCALANCE X accessory SCP992-1; Pluggable for SCALANCE XM-400; 1x 1000 Mbit/s SC-port, optical; multimode optical up to max. 750 m.
Product family STP and SCP plug-in transceivers for SCALANCE XM-400
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Notes
Sucessor:For more information, see SIOS: ID 109795407
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,073 Kg
Packaging Dimension 14,00 x 57,00 x 9,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622211380
UPC 804766154348
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Product Group 2420
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.10.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-03-01
eClass 14 19-17-03-01
IDEA 4 6839
UNSPSC 15 43-22-26-35
|
Buy product
Quantity 1 Piece
;