24.01.2025 10:16:49 PM
6GK7243-1BX30-0XE0
Product
Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via telecontrol protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN).
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7243-1BX30-0XE0
Product Description Communications processor CP 1243-1 for connection of SIMATIC S7-1200 as additional Ethernet interface and for Connection to control centers via telecontrol protocols (DNP3, IEC 60870, TeleControl Basic), security (Firewall, VPN).
Product family CP 1243-1
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5P1 / 5P1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,179 Kg
Packaging Dimension 40,00 x 120,00 x 125,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169297455
UPC 887621875077
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2415
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number a9d76cdf-b85c-42f4-a765-bd0fa0633b99
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;