26.06.2024 4:25:22 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK7545-1GX00-0XE0
Product
Communications processor CP 1545-1 for connection of SIMATIC S7-1500 to Industrial Ethernet, TCP/IP, UDP, S7 communication, Security (firewall), SNMPv1/v3, DHCP, FTP client/server, email, IPv4/IPv6, time-of-day synchronization via NTP, connection to cloud systems via MQTT, 1x RJ45 (10/100/1000 Mbit/s).
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7545-1GX00-0XE0
Product Description Communications processor CP 1545-1 for connection of SIMATIC S7-1500 to Industrial Ethernet, TCP/IP, UDP, S7 communication, Security (firewall), SNMPv1/v3, DHCP, FTP client/server, email, IPv4/IPv6, time-of-day synchronization via NTP, connection to cloud systems via MQTT, 1x RJ45 (10/100/1000 Mbit/s).
Product family CP 1545-1
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5P2 / 5P2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 35,00 x 129,00 x 142,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622526293
UPC 195125033580
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2443
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.02.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-08
eClass 14 27-24-22-08
eClass 6 27-24-22-08
eClass 7.1 27-24-22-08
eClass 8 27-24-22-08
eClass 9 27-24-22-08
eClass 9.1 27-24-22-08
ETIM 7 EC001423
ETIM 8 EC001423
ETIM 9 EC001423
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;