- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- RTLS
- RFID
- SIMATIC RF200
- SIMATIC RF300
- Transponders (RF300 mode)
- Transponders (MDS E6xx)
- Transponders (ISO mode)
- Readers
- RF310R
- RF340R
- RF350R
- RF360R
- RF380R
- RF382R
- RF360M handheld terminal
- Antennas
- Starter kits
- SIMATIC RF600
- SIMATIC RF1000
- SIMATIC RF100C communications modules
- RFID standard cables
- Location Intelligence
- Optical identification
- Professional Services for identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIMATIC RF300; Reader RF310R (GEN2); RS422 interface (3964R); IP67, -25 to +70 °C, 55x 75x 30 mm, with integrated antenna special variant ATEX (Zone 3G/3D) and IECEx (Gc/Dc) for Zone 2/22 .
Article Number (Market Facing Number) |
6GT2801-1BA10-0AX2 |
Product Description |
SIMATIC RF300; Reader RF310R (GEN2); RS422 interface (3964R); IP67, -25 to +70 °C, 55x 75x 30 mm, with integrated antenna special variant ATEX (Zone 3G/3D) and IECEx (Gc/Dc) for Zone 2/22 .
|
Product family |
RF310R |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
572 / 572 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,300 Kg |
Packaging Dimension |
71,00 x 80,00 x 31,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622631584 |
UPC |
Not available |
Commodity Code |
84719000 |
LKZ_FDB/ CatalogID |
ID10.M |
Product Group |
9471 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.03.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
d06a2043-9bc3-4ff7-9786-fdc537342f00 |
|
|
Version
|
Classification
|
eClass |
12 |
27-28-04-01 |
eClass |
14 |
27-28-04-01 |
eClass |
6 |
27-28-04-01 |
eClass |
7.1 |
27-28-04-01 |
eClass |
8 |
27-28-04-01 |
eClass |
9 |
27-28-04-01 |
eClass |
9.1 |
27-28-04-01 |
ETIM |
7 |
EC002998 |
ETIM |
8 |
EC002998 |
ETIM |
9 |
EC002998 |
IDEA |
4 |
6645 |
UNSPSC |
15 |
43-21-17-10 |
|
|
|
|