SIMATIC RF630L (special variant) SmartLabel PET; 105x 25 mm; strongly adhesive on plastic ISO 18000-6C, EPC Class 1 GEN 2 frequency 860 to 960 MHz, Chip Type Alien Higgs 3, EPC 96 bit expandable up to 480 bits, 64/8-byte add-on memory, 1000 units on one roll 5 rolls in carton Minimum order quantity 5000 labels .
Notes
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6GT2810-2AE80-0AX2 |
Product Description |
SIMATIC RF630L (special variant) SmartLabel PET; 105x 25 mm; strongly adhesive on plastic ISO 18000-6C, EPC Class 1 GEN 2 frequency 860 to 960 MHz, Chip Type Alien Higgs 3, EPC 96 bit expandable up to 480 bits, 64/8-byte add-on memory, 1000 units on one roll 5 rolls in carton Minimum order quantity 5000 labels .
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 26.05.2023 |
Notes |
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
57T / 57T |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,002 Kg (/ 100 Piece) |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
100 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
5000 |
EAN |
4034106024239 |
UPC |
804766366345 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10-E |
Product Group |
4372 |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|