22.12.2024 6:54:48 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2810-2DC10
Product
SIMATIC RF640T Tool Tag; 50x 8 mm (DxH); On-Metal Transponder ISO 18000-6C, EPC Class 1 GEN 2, Frequency 902 to 928 MHz (FCC), Chip type NXP G2XM, EPC 240 bit 64-byte add-on memory, minimum order quantity 10 units.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2810-2DC10
Product Description SIMATIC RF640T Tool Tag; 50x 8 mm (DxH); On-Metal Transponder ISO 18000-6C, EPC Class 1 GEN 2, Frequency 902 to 928 MHz (FCC), Chip type NXP G2XM, EPC 240 bit 64-byte add-on memory, minimum order quantity 10 units.
Product family RF640T
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 57T / 57T
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,013 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4011209828902
UPC 040892552102
Commodity Code 85235200
LKZ_FDB/ CatalogID ID10.M
Product Group 4372
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-02
eClass 14 27-28-04-02
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-02
eClass 9.1 27-28-04-02
ETIM 7 EC002996
ETIM 8 EC002996
ETIM 9 EC002996
IDEA 4 6645
UNSPSC 15 43-21-17-10
|
Buy product
Quantity 1 Piece
;