Article Number (Market Facing Number) |
6GT2810-2HC81 |
Product Description |
- - spare part - - SIMATIC RF620T container tag; 127x 38x 6 mm; ISO 18000-6C, EPC Class 1 Gen 2, frequency 860 to 928 MHz, chip type IMPINJIMONZA 4QT, EPC 128 bits, 64 byte add-on memory, minimum order quantity 20 units.
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 09.01.2025 |
Notes |
|
Successor |
6GT2810-3HC80 |
Successor Description |
SIMATIC RF620T 127x 38x 6 mm (LxWxH) ISO 18000-6C frequency 860 to 928 MHz NXP Ucode 7xm-2K EPC ID 56 byte/448 bit user memory 256 byte/2048 bit on metal with spacer laser-based labeling possible -40 °C to +85 °C IP67 range 5 m 20 units/pack 20 units MOQ |
Region Specific PriceGroup / Headquarter Price Group |
5PC / 5PC |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0,018 Kg |
Packaging Dimension |
1,00 x 1,00 x 1,00 |
Package size unit of measure |
MM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
Minimum order quantity |
20 |
EAN |
4019169669313 |
UPC |
040892693997 |
Commodity Code |
85235200 |
LKZ_FDB/ CatalogID |
ID10-E |
Product Group |
X0AI |
Group Code |
R322 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |