22.12.2024 1:07:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2811-6AA10-0AA0
Product
SIMATIC RF600 Reader RF680R ETSI; Interface Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC; IP65; -25 to +55 °C; without accessories and antennas.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2811-6AA10-0AA0
Product Description SIMATIC RF600 Reader RF680R ETSI; Interface Ethernet M12, PROFINET M12, 4 antennas, 4 dig. inputs/ 4 dig. outputs, 24 V DC; IP65; -25 to +55 °C; without accessories and antennas.
Product family RF680R
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 572 / 572
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 3,262 Kg
Packaging Dimension 133,00 x 45,00 x 133,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622103753
UPC 887621894962
Commodity Code 85176200
LKZ_FDB/ CatalogID ID10.M
Product Group 4371
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
IDEA 4 6645
UNSPSC 15 43-21-17-10
|
Buy product
Quantity 1 Piece
;