22.12.2024 2:43:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GT2831-6BA50
Product
SIMATIC RF1000 Access control reader RF1070R; ISO 14443 A/B Mifare, ISO15693 Legic Prime; Legic Advant USB port; RS 232 interface; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, incl. 1.8 m USB connecting cable .
Notes
Product is no longer available. Successor:
6GT2831-6BA60 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT2831-6BA50
Product Description SIMATIC RF1000 Access control reader RF1070R; ISO 14443 A/B Mifare, ISO15693 Legic Prime; Legic Advant USB port; RS 232 interface; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, incl. 1.8 m USB connecting cable .
Product family RF1070R
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 27.11.2024
Notes
Product is no longer available. Successor:
6GT2831-6BA60 Compare Products
Successor information
Successor 6GT2831-6BA60
Successor Description SIMATIC RF1000 access control reader RF1070R; ISO 14443 A/B Mifare, ISO15693 Legic Prime; Legic Advant USB port; RS 232 interface; IP65 front, -25 to +55 °C; 90 x 62 x 25 mm LxWxH; with integrated antenna, including 1.8 m USB connecting cable BLE
Price data
Region Specific PriceGroup / Headquarter Price Group 572 / 572
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,120 Kg
Packaging Dimension 51,00 x 51,00 x 19,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106025984
UPC 804766794896
Commodity Code 84718000
LKZ_FDB/ CatalogID ID10.M
Product Group 4095
Group Code R322
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-28-04-01
eClass 14 27-28-04-01
eClass 6 27-28-04-01
eClass 7.1 27-28-04-01
eClass 8 27-28-04-01
eClass 9 27-28-04-01
eClass 9.1 27-28-04-01
ETIM 7 EC002998
ETIM 8 EC002998
ETIM 9 EC002998
IDEA 4 6645
UNSPSC 15 43-21-17-10
|
Buy product
Quantity 1 Piece
;