02.01.2025 3:01:06 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3244-0BB12-1PA1
Product
SINAMICS G120 CONTROL UNIT CU240E-2 DP E-TYPE SAFETY INTEGRATED STO PROFIBUS DP 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3244-0BB12-1PA1
Product Description SINAMICS G120 CONTROL UNIT CU240E-2 DP E-TYPE SAFETY INTEGRATED STO PROFIBUS DP 6DI, 3DO, 2AI, 2AO, MAX 1F-DI PTC/KTY INTERFACE USB- AND SD/MMC-INTERFACE PROTECTION IP20 AMBIENT TEMP 0 TO +50 DEG C WITHOUT POWER MODULE AND PANEL
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 342 / 342
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,490 Kg
Packaging Dimension 93,00 x 240,00 x 68,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948661727
UPC 040892792621
Commodity Code 85049090
LKZ_FDB/ CatalogID D11.1SD
Product Group 9779
Group Code R220
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-50
eClass 14 27-02-31-50
eClass 6 27-02-31-01
eClass 7.1 27-02-31-01
eClass 8 27-02-31-01
eClass 9 27-02-31-01
eClass 9.1 27-02-31-50
ETIM 7 EC001857
ETIM 8 EC001857
ETIM 9 EC001857
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
;