26.06.2024 5:28:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3300-1AF31-3AA0
Product
Image similar
SINAMICS Braking Module Input: 675...900 V DC Continuous power 25 kW P20 output 100 kW for chassis units Size FX and FB
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3300-1AF31-3AA0
Product Description SINAMICS Braking Module Input: 675...900 V DC Continuous power 25 kW P20 output 100 kW for chassis units Size FX and FB
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 751 / 751
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) On request
Net Weight (kg) 3,600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 662643506488
Commodity Code 85049090
LKZ_FDB/ CatalogID D21MC
Product Group 9672
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 24.03.2023
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Diboron trioxide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-02-31-91
eClass 14 27-02-31-91
eClass 6 27-02-91-12
eClass 7.1 27-02-91-12
eClass 8 27-02-91-12
eClass 9 27-02-31-91
eClass 9.1 27-02-31-91
ETIM 7 EC002025
ETIM 8 EC002025
ETIM 9 EC002025
UNSPSC 15 39-12-20-04
|
Buy product
Quantity 1 Piece
Loading Documents...
;